??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
102-909-D100
Bill of material
102-909-D100
Part Number
102-909-D100
Description
RF Connector 1.0-2.3 Straight PCB Jack Through Hole 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
155
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Download CAD models