??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
102-799-185
Bill of material
102-799-185
Part Number
102-799-185
Description
RF Connector 1.0-2.3 Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
Body Finish
Gold
Body Material
Brass
Cable Group
SR1
Cable Type
0.085-inch Conformable,0.086-inch Conformable,RG-405,Times Tflex 405,Belden 1671A
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
155
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Crimp
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
Cable - Solder
Size Category
Miniature
Previews
3D
2D
Download CAD models