??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
102-799-050
Bill of material
102-799-050
Part Number
102-799-050
Description
1.0-2.3 Terminator Plug Without Chain 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Chain
Without Chain
Operating Level
Commercial
Isolated
No
Low PIM
No
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Previews
3D
2D
Download CAD models