??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
102-692-10
Bill of material
102-692-10
Part Number
102-692-10
Description
RF Connector 1.0-2.3 Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
155
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Download CAD models