??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019678 - FOC-CRIMPSPLICE-PROTECT
Bill of material
PHOENIX CONTACT 1019678
Product number of the Manufacturer
1019678
Short Description
Crimp splice protection
Long Description
Crimp splice protection, type: Straight, degree of protection: IP20, connection method: Crimp connection, cable outlet: above and below, color: Bare metallic
Manufacturer Type Description
FOC-CRIMPSPLICE-PROTECT
Preview
International product number
4055626701189
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.000 kg
Type of accessory
Connecting technology
GTIN
4055626701189
Manufacturer product designation
Crimp splice protection
Manufacturer product description
Crimp splice protection, type: Straight, degree of protection: IP20, connection method: Crimp connection, cable outlet: above and below, color: Bare metallic
Product type
FOC-CRIMPSPLICE-PROTECT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
85367000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part