??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019563 - PTVFIX 6X2,5 GY
Bill of material
PHOENIX CONTACT 1019563
Product number of the Manufacturer
1019563
Short Description
Distribution block
Long Description
Distribution block, nom. voltage: 450 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray
Manufacturer Type Description
PTVFIX 6X2,5 GY
Preview
International product number
4055626506906
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
450 V
Rated current [In] for the power loss specification
24 A
Min. line cross section, rigid
0.140 mm^2
rated current
24 A
Number of contact points per level
6
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
15.700 mm
height at lowest possible mounting
21.700 mm
color
Grey
length
28.600 mm
Assembly type
quick fastening
net weight
0.008 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626506906
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, nom. voltage: 450 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray
Product type
PTVFIX 6X2,5 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели