??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019526 - PTVFIX 6X2,5-NS35A GY
Bill of material
PHOENIX CONTACT 1019526
Product number of the Manufacturer
1019526
Short Description
Distribution block
Long Description
Distribution block, nom. voltage: 690 V, nominal current: 24 A, number of connections: 6, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTVFIX 6X2,5-NS35A GY
Preview
rated voltage
690 V
Rated current [In] for the power loss specification
24 A
Min. line cross section, rigid
0.140 mm^2
rated current
24 A
Number of contact points per level
6
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
15.700 mm
height at lowest possible mounting
29.200 mm
color
Grey
length
45.700 mm
Assembly type
Top-hat rail TH35
net weight
0.011 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4055626506197
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTVFIX 6X2,5-NS35A GY
GLN of manufacturer
4063151
International product number
4055626506197
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models