??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019427 - SCC 15-F
Bill of material
PHOENIX CONTACT 1019427
Product number of the Manufacturer
1019427
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Spring-cage connection, mounting type: Mounting plate, color: black
Manufacturer Type Description
SCC 15-F
Preview
International product number
4055626504995
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
19 mm
height
47.6 mm
net weight
0.028 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
15 mm
GTIN
4055626504995
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, connection method: Spring-cage connection, mounting type: Mounting plate, color: black
Product type
SCC 15-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD