??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019423 - SCC 20
Bill of material
PHOENIX CONTACT 1019423
Product number of the Manufacturer
1019423
Short Description
Shield connection clamp
Long Description
Shield connection clamp, number of positions: 1, connection method: Spring-cage connection, mounting type: Neutral busbar, color: black
Manufacturer Type Description
SCC 20
Preview
International product number
4055626506043
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
24.700 mm
Assembly type
Bus bar fastening
height
41.365915 mm
net weight
0.03877 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
20 mm
min. permissible cable diameter
10 mm
GTIN
4055626506043
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, number of positions: 1, connection method: Spring-cage connection, mounting type: Neutral busbar, color: black
Product type
SCC 20
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models