??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019421 - SCC 10
Bill of material
PHOENIX CONTACT 1019421
Product number of the Manufacturer
1019421
Short Description
Shield connection clamp
Long Description
Shield connection clamp, number of positions: 1, connection method: Spring-cage connection, mounting type: Neutral busbar, color: black
Manufacturer Type Description
SCC 10
Preview
International product number
4055626505176
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
14.400 mm
Assembly type
Bus bar fastening
height
32.865455 mm
net weight
0.014666 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
10 mm
min. permissible cable diameter
3 mm
GTIN
4055626505176
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, number of positions: 1, connection method: Spring-cage connection, mounting type: Neutral busbar, color: black
Product type
SCC 10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models