??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019420 - SCC 5
Bill of material
PHOENIX CONTACT 1019420
Product number of the Manufacturer
1019420
Short Description
Shield connection clamp
Long Description
Shield connection clamp, number of positions: 1, connection method: Spring-cage connection, mounting type: Neutral busbar, color: black
Manufacturer Type Description
SCC 5
Preview
Explosion tested design (EEx e)
No
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
9 mm
height
26.77 mm
net weight
0.007 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
5 mm
GTIN
4055626505657
Manufacturer product designation
Shield connection clamp
Product type
SCC 5
GLN of manufacturer
4063151
International product number
4055626505657
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models