??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019122 - SAC-3P-M12MSS/ 8,0-PVC/FSS PE
Bill of material
PHOENIX CONTACT 1019122
Product number of the Manufacturer
1019122
Short Description
Power cable
Long Description
Power cable, 3-position, PVC, black, Plug straight M12, coding: S, on Socket straight M12, coding: S, cable length: 8 m, for AC current up to 16 A/230 V
Manufacturer Type Description
SAC-3P-M12MSS/ 8,0-PVC/FSS PE
International product number
4055626504940
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
690 V
rated current
16 A
Application standards
IEC 61076-2-111
certificate/approval
cULus Listed
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
S-Coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
Black
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
1.500 mm^2
Radial networked
No
Coding
S-Coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
8 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626504940
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 3-position, PVC, black, Plug straight M12, coding: S, on Socket straight M12, coding: S, cable length: 8 m, for AC current up to 16 A/230 V
Product type
SAC-3P-M12MSS/ 8,0-PVC/FSS PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat