??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1018701 - EV-CC-AC1-M3-CBC-RCM-ETH
Bill of material
PHOENIX CONTACT 1018701
Product number of the Manufacturer
1018701
Short Description
AC charging controller
Long Description
AC charging controller in accordance with IEC 61851-1, client or stand-alone, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
Manufacturer Type Description
EV-CC-AC1-M3-CBC-RCM-ETH
Preview
International product number
4055626503691
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
377
width
162 mm
height
90 mm
depth
61 mm
Energy consumption
3 W
Emergency release at power failure
Yes
communication interface present
No
GTIN
4055626503691
Manufacturer product designation
AC charging controller
Manufacturer product description
AC charging controller in accordance with IEC 61851-1, client or stand-alone, Modbus/TCP via Ethernet, connection for RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
Product type
EV-CC-AC1-M3-CBC-RCM-ETH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD