??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1017935 - NBC-MSD/15,0-93K/MSD SCO
Bill of material
PHOENIX CONTACT 1017935
Product number of the Manufacturer
1017935
Short Description
Network cable
Long Description
Network cable, Sercos CAT5 (100 Mbps), 4-position, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight M12 SPEEDCON / IP67, coding: D, cable length: 15 m
Manufacturer Type Description
NBC-MSD/15,0-93K/MSD SCO
Preview
International product number
4055626502748
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.500 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
not available
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
signal red RAL 3020
min. permissible cable outside temperature, when moving
-40 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
D - data
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
15 m
Category (capacity)
Sercos
Thickness of insulation
0.900 mm
GTIN
4055626502748
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Sercos CAT5 (100 Mbps), 4-position, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight M12 SPEEDCON / IP67, coding: D, cable length: 15 m
Product type
NBC-MSD/15,0-93K/MSD SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat