??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
101768 - MOBILE STOP FOR ROLLER CONV. – P22
Bill of material
101768
Code
101768
Length
42.5 mm
Length
15 mm
Length
38 mm
Diameter
4 mm
Length
9.5 mm
Length
33 mm
Wheelbase
22 mm
Previews
3D
尺寸
2D
下載CAD模型