??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1016811 - SOL-SC-2ST-0-DC-1MPPT-1000
Bill of material
PHOENIX CONTACT 1016811
Product number of the Manufacturer
1016811
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 2 strings. With surge protection (type 1/2) and cable glands for the input and output side.
Manufacturer Type Description
SOL-SC-2ST-0-DC-1MPPT-1000
Preview
International product number
4055626499147
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
180 mm
height
180 mm
depth
111 mm
GTIN
4055626499147
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 2 strings. With surge protection (type 1/2) and cable glands for the input and output side.
Product type
SOL-SC-2ST-0-DC-1MPPT-1000
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part