??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bimba Products
Description
10167 - Swivel tee adaptor, BSP taper
Bill of material
101670418-618
Order number
101670418-618
Tube O/D
mm
Thread
Length
34.0 mm
Length
21.5 mm
Thread Length
7.5 mm
Hex size
10 mm
Previews
3D
2D
Descarga de modelos CAD