??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1016500000 - WPE 1.5/ZZ
Bill of material
Weidmueller 1016500000
Preview
Product number of the Manufacturer
1016500000
Manufacturer Type Description
WPE 1.5/ZZ
Short Description
PE terminal, Screw connection, 1.5 mm², 800 V, Number of connections: 4, Number of levels: 1, Green/yellow
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190170738
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Number of contact points per level
4
Number of levels
1
color
green-yellow
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
PEN function possible
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
Mass
0.018 kg
depth
46.5 mm
height
60 mm
width
5.15 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models