??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1016100000 - VG 21 HQ MS68 11.5-15.5
Bill of material
Weidmueller 1016100000
Preview
Product number of the Manufacturer
1016100000
Manufacturer Type Description
VG 21 HQ MS68 11.5-15.5
Short Description
Cable gland (plastic) Accessories, PG 21, Brass, nickel-plated
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248725564
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
mounting thread
PG21
material
brass nickel-plated
Color
gray
Mass
0.037 kg
customs tariff number (TARIC)
74198090
URL
URL
미리보기
3D
2D
CAD모델 다운로드