??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10161 - Aluminium profiles 40x40 for roller rails, Type B
Bill of material
10161-104040X1000
Order No.
10161-104040X1000
slot width
10 mm
Profile surface
40X40 mm
width
40 mm
Height
40 mm
Length
1000 mm
Ix
5,89 cm4
Iy
10,31 cm4
Wx
2,31 cm³
Wy
5,16 cm³
Profile surface
5,05 cm²
Approx. weight
1.3600 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
76042100
EAN-Nr. norelem
4059495466521
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models