??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1016070000 - VG 16 HQ K68 9-13
Bill of material
Weidmueller 1016070000
Preview
Product number of the Manufacturer
1016070000
Manufacturer Type Description
VG 16 HQ K68 9-13
Short Description
Cable gland (plastic) Accessories, PG 16, Polycarbonate
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248725526
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
mounting thread
PG16
material
Polycarbonate (PC)
Material
Plastic
Mass
0.013 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models