??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1016000000 - WDT 1.5/3 DB/GE
Bill of material
Weidmueller 1016000000
Preview
Product number of the Manufacturer
1016000000
Manufacturer Type Description
WDT 1.5/3 DB/GE
Short Description
Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190072636
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
10 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
10 A
Power loss, static, current-independent [Pls]
0.560 W
color
beige
Design of longitudinal or transverse separation
swiveling
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
Yes
Integrated test connector present
Yes
Closing plate required
No
Assembly type
G track G32
rated voltage
250 V
Mass
0.032 kg
depth
65.999 mm
height
112.04 mm
width
6.4 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models