??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
norelem
Description
10160 - Aluminium profiles 45x90 Type B
Bill of material
10160-104590X1000
Order No.
10160-104590X1000
Length
mm
Enter value for L
Length
mm
cm
inch
ft
slot width
10 mm
Profile
45x90 mm
Ix
124,05 cm4
Iy
32,25 cm4
Wx
27,57 cm³
Wy
14,33 cm³
Profile surface
15,24 cm²
F1 max. N
12000 N
Approx. weight
4.120 kg
Technical Information
Info
Description
情報
Infotext
RoHS
Yes
ZTN
84662080
EAN-Nr. norelem
0
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
プレビュー
3D
情報
2D
ダウンロード(CADデータ)