??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
norelem
Description
10160 - Aluminium profiles 45x45 Type B
Bill of material
10160-104545X1000
Order No.
10160-104545X1000
Length
mm
Enter value for L
Length
mm
cm
inch
ft
slot width
10 mm
Profile
45x45 mm
Ix
13,49 cm4
Iy
13,49 cm4
Wx
6,91 cm³
Wy
6,91 cm³
Profile surface
7,5 cm²
F1 max. N
12000 N
Approx. weight
2.030 kg
Technical Information
Info
Description
Информация
Infotext
RoHS
Yes
ZTN
84662080
EAN-Nr. norelem
0
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Размер
2D
Сваляне на CAD модели