??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bimba Products
Description
10147 - 90° Swivel elbow adaptor, BSP taper
Bill of material
101470418-618
Order number
101470418-618
Tube O/D
mm
Thread
Length
17.0 mm
Length
20.5 mm
Thread Length
7.5 mm
Hex size
10 mm
Previews
3D
2D
Pobierz modele CAD