??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bimba Products
Description
10145 - Elbow adaptor, BSP taper
Bill of material
101450418-618
Order number
101450418-618
Tube O/D
mm
Thread
Length
15.0 mm
Length
17.0 mm
Thread Length
7.5 mm
Hex size
7 mm
Anteprime
3D
2D
Download modelli CAD