??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014456 - PRC FC-M CODE-GN
Bill of material
PHOENIX CONTACT 1014456
Product number of the Manufacturer
1014456
Short Description
Color-coding
Long Description
Installation connector, Range of articles: PRC 35, Color-coding, housing material: PA 6.6-FR, color: green
Manufacturer Type Description
PRC FC-M CODE-GN
Preview
International product number
4055626492193
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Combustibility class
V0
PE connection present
No
material of housing
PA 6.6-FR
screen connection present
No
GTIN
4055626492193
Manufacturer product designation
Color-coding
Manufacturer product description
Installation connector, Range of articles: PRC 35, Color-coding, housing material: PA 6.6-FR, color: green
Manufacturer product family
PRC 35
Product type
PRC FC-M CODE-GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models