??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10143473, 10143483, 10141042 - High Density Power and Signal Connector System
Bill of material
10143473-0101001C0LF
Part Number
10143473-0201C0LF
Product Type
PwrMAX
Series
PwrMAX Right Angle - Plug
Connector Type
Orientation
Left Low Power Contacts
M - Left High Power Contacts
Number of Signal Contacts
N - Right High Power Contacts
Right Low Power Contacts
Dim D
12.00 mm
Dim E
16.00 mm
Dim F
9.125 mm
Dim G
13.125 mm
Dim J
18.25 mm
Dim L
24.00 mm
Tail Length
3.43 Press Fit to Board mm
Lead Free Option
LF - Lead Free
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen