??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014287 - US-PML-GHS100 (13X13)
Bill of material
PHOENIX CONTACT 1014287
Product number of the Manufacturer
1014287
Short Description
Hazardous substances label
Long Description
Hazardous substances label, Card, red/white, pre-printed, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 13 x 13 mm, Number of individual labels: 50
Manufacturer Type Description
US-PML-GHS100 (13X13)
Preview
International product number
4046356786614
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
0 mm
width
13 mm
height
13 mm
color
red/white
GTIN
4046356786614
Manufacturer product designation
Hazardous substances label
Manufacturer product description
Hazardous substances label, Card, red/white, pre-printed, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 13 x 13 mm, Number of individual labels: 50
Product type
US-PML-GHS100 (13X13)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part