??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014277 - PML-GHS105 (13X13)
Bill of material
PHOENIX CONTACT 1014277
Product number of the Manufacturer
1014277
Short Description
Hazardous substances label
Long Description
Hazardous substances label, Sheet, red/white, labeled: Corrosive, mounting type: adhesive, diameter: 0 mm, lettering field size: 13 x 13 mm, Number of individual labels: 35
Manufacturer Type Description
PML-GHS105 (13X13)
Preview
International product number
4046356786942
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
0 mm
width
13 mm
height
13 mm
color
red/white
Type of motif imprint
Corrosive
GTIN
4046356786942
Manufacturer product designation
Hazardous substances label
Manufacturer product description
Hazardous substances label, Sheet, red/white, labeled: Corrosive, mounting type: adhesive, diameter: 0 mm, lettering field size: 13 x 13 mm, Number of individual labels: 35
Product type
PML-GHS105 (13X13)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça