??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014272 - PML-GHS102 (25X25)
Bill of material
PHOENIX CONTACT 1014272
Product number of the Manufacturer
1014272
Short Description
Hazardous substances label
Long Description
Hazardous substances label, Sheet, red/white, labeled: Flammable, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 4
Manufacturer Type Description
PML-GHS102 (25X25)
Preview
International product number
4046356786898
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
0 mm
width
25 mm
height
25 mm
color
red/white
Type of motif imprint
Flammable
GTIN
4046356786898
Manufacturer product designation
Hazardous substances label
Manufacturer product description
Hazardous substances label, Sheet, red/white, labeled: Flammable, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm, Number of individual labels: 4
Product type
PML-GHS102 (25X25)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part