??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014253 - PML-T103 (26X280)R CUS
Bill of material
PHOENIX CONTACT 1014253
Product number of the Manufacturer
1014253
Short Description
Pipeline markers
Long Description
Pipeline markers, can be ordered: by line, gray, labeled according to customer specifications: Air, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm
Manufacturer Type Description
PML-T103 (26X280)R CUS
Preview
International product number
4046356784498
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
diameter
0 mm
width
280 mm
height
26 mm
color
Grey
Type of motif imprint
Air
GTIN
4046356784498
Manufacturer product designation
Pipeline markers
Manufacturer product description
Pipeline markers, can be ordered: by line, gray, labeled according to customer specifications: Air, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm
Product type
PML-T103 (26X280)R CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part