??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014233 - PML-T103 (26X280)R
Bill of material
PHOENIX CONTACT 1014233
Product number of the Manufacturer
1014233
Short Description
Pipeline markers
Long Description
Pipeline markers, Roll, gray, pre-printed, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm, Number of individual labels: 250
Manufacturer Type Description
PML-T103 (26X280)R
Preview
International product number
4046356784290
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
0 mm
width
280 mm
height
26 mm
color
Grey
GTIN
4046356784290
Manufacturer product designation
Pipeline markers
Manufacturer product description
Pipeline markers, Roll, gray, pre-printed, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, diameter: 0 mm, lettering field size: 26 x 280 mm, Number of individual labels: 250
Product type
PML-T103 (26X280)R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part