??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014222 - US-PML-P200 (D100)
Bill of material
PHOENIX CONTACT 1014222
Product number of the Manufacturer
1014222
Short Description
Prohibition sign
Long Description
Prohibition sign, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 1
Manufacturer Type Description
US-PML-P200 (D100)
Preview
International product number
4046356786607
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
100 mm
width
0 mm
height
0 mm
color
White
GTIN
4046356786607
Manufacturer product designation
Prohibition sign
Manufacturer product description
Prohibition sign, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 1
Product type
US-PML-P200 (D100)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39203000
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania