??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014219 - US-PML-P100 (D50) CUS
Bill of material
PHOENIX CONTACT 1014219
Product number of the Manufacturer
1014219
Short Description
Prohibition sign
Long Description
Prohibition sign, can be ordered: by card, red/white, labeled according to customer specifications: Diagonal bar, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 4
Manufacturer Type Description
US-PML-P100 (D50) CUS
Preview
International product number
4046356786768
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
diameter
50 mm
width
0 mm
height
0 mm
color
red/white
Type of motif imprint
Diagonal bar
GTIN
4046356786768
Manufacturer product designation
Prohibition sign
Manufacturer product description
Prohibition sign, can be ordered: by card, red/white, labeled according to customer specifications: Diagonal bar, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 4
Product type
US-PML-P100 (D50) CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part