??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014218 - US-PML-P100 (D100)
Bill of material
PHOENIX CONTACT 1014218
Product number of the Manufacturer
1014218
Short Description
Prohibition sign
Long Description
Prohibition sign, Card, red/white, pre-printed, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 1
Manufacturer Type Description
US-PML-P100 (D100)
Preview
International product number
4046356786584
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
100 mm
width
0 mm
height
0 mm
color
red/white
GTIN
4046356786584
Manufacturer product designation
Prohibition sign
Manufacturer product description
Prohibition sign, Card, red/white, pre-printed, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 1
Product type
US-PML-P100 (D100)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39203000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part