??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014205 - PML-P108 (D50)
Bill of material
PHOENIX CONTACT 1014205
Product number of the Manufacturer
1014205
Short Description
Prohibition sign
Long Description
Prohibition sign, Sheet, red/white, labeled: Do not extinguish with water, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 3
Manufacturer Type Description
PML-P108 (D50)
Preview
International product number
4046356785006
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
diameter
50 mm
width
0 mm
height
0 mm
color
red/white
Type of motif imprint
Do not extinguish with water
GTIN
4046356785006
Manufacturer product designation
Prohibition sign
Manufacturer product description
Prohibition sign, Sheet, red/white, labeled: Do not extinguish with water, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 3
Product type
PML-P108 (D50)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok