??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1014200000 - WSI 6/2/LD 30-70V DC/AC
Bill of material
Weidmueller 1014200000
Preview
Product number of the Manufacturer
1014200000
Manufacturer Type Description
WSI 6/2/LD 30-70V DC/AC
Short Description
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 6.3 A, G-Si. 1 x 1/4, dark beige
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190079390
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
10 mm²
max. supply voltage for defect display
70 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
min. supply voltage for defect display
70 V
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.310 W
color
beige
Connection type
Screw connection
Voltage type for the defective display
AC/DC
Combustibility class
V0
Design of display of defects
LED
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
swiveling
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
70 V
Mass
0.027 kg
depth
78.402 mm
height
60 mm
width
11.9 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models