??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
norelem
Description
10142 - Aluminium profiles 40x80 light Type B
Bill of material
10142-104080X1000
Order No.
10142-104080X1000
Length
mm
값 입력 L
Length
mm
cm
inch
ft
slot width
10 mm
Profile
40x80 mm
Ix
63,24 cm4
Iy
17,23 cm4
Wx
15,81 cm³
Wy
8,61 cm³
Profile surface
9,86 cm²
F1 max. N
7000 N
Approx. weight
2.670 kg
Description
정보
Infotext
RoHS
Yes
ZTN
84662080
EAN-Nr. norelem
0
Technical Information
Info
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
미리보기
3D
치수도
2D
CAD모델 다운로드