??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014183 - PML-M100 (D100)R CUS
Bill of material
PHOENIX CONTACT 1014183
Product number of the Manufacturer
1014183
Short Description
Mandatory sign
Long Description
Mandatory sign, can be ordered: by line, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm
Manufacturer Type Description
PML-M100 (D100)R CUS
Preview
International product number
4046356784238
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
GTIN
4046356784238
Manufacturer product designation
Mandatory sign
Manufacturer product description
Mandatory sign, can be ordered: by line, blue/white, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm
Product type
PML-M100 (D100)R CUS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
49119900
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part