??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014181 - PML-M100 (D100)R
Bill of material
PHOENIX CONTACT 1014181
Product number of the Manufacturer
1014181
Short Description
Mandatory sign
Long Description
Mandatory sign, Roll, white/blue, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: Blank, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 250
Manufacturer Type Description
PML-M100 (D100)R
Preview
International product number
4046356784214
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
GTIN
4046356784214
Manufacturer product designation
Mandatory sign
Manufacturer product description
Mandatory sign, Roll, white/blue, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: Blank, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm, Number of individual labels: 250
Product type
PML-M100 (D100)R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part