??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014164 - PML-M110 (D50)
Bill of material
PHOENIX CONTACT 1014164
Product number of the Manufacturer
1014164
Short Description
Mandatory sign
Long Description
Mandatory sign, Sheet, blue/white, labeled: Disconnect before starting work, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 3
Manufacturer Type Description
PML-M110 (D50)
Preview
International product number
4046356784092
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
GTIN
4046356784092
Manufacturer product designation
Mandatory sign
Manufacturer product description
Mandatory sign, Sheet, blue/white, labeled: Disconnect before starting work, mounting type: adhesive, diameter: 50 mm, lettering field size: d: 50 mm, Number of individual labels: 3
Product type
PML-M110 (D50)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part