??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014126 - US-PML-W100 (50X50)
Bill of material
PHOENIX CONTACT 1014126
Product number of the Manufacturer
1014126
Short Description
Warning label
Long Description
Warning label, Card, yellow/black, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm, Number of individual labels: 6
Manufacturer Type Description
US-PML-W100 (50X50)
Preview
International product number
4046356786393
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
7
GTIN
4046356786393
Manufacturer product designation
Warning label
Manufacturer product description
Warning label, Card, yellow/black, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 0 mm, lettering field size: 50 x 50 mm, Number of individual labels: 6
Product type
US-PML-W100 (50X50)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39199080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part