??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10140 - Aluminium profiles 30x60 Type B
Bill of material
10140-083060X1000
Order No.
10140-083060X1000
slot width
8 mm
Profile
30X60
Length
mm
Enter value for L
Length
mm
cm
inch
ft
lx cm4
19.66 cm4
ly cm4
5.09 cm4
Wx cm³
6.55 cm³
Wy cm³
3.39 cm³
Profile area
5.5 cm²
F1 max. kN
6 kN
weight ca. kg
1.490 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
0
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models