??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1013994 - EV-T2G3P-3AC32A-3,0M6,0ESBK01
Bill of material
PHOENIX CONTACT 1013994
Product number of the Manufacturer
1013994
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with infrastructure charging plug and free cable end, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, housing: black, gray, PHOENIX CONTACT logo, cable: 3 m, black, straight
Manufacturer Type Description
EV-T2G3P-3AC32A-3,0M6,0ESBK01
Preview
International product number
4055626494289
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
IEC 62196-2
Current type
AC 3-phase
length of the cable
3 m
Charging mode
Mode 3
Type infrastructure side
type 2
With Incable Control Box (ICCB)
No
Type vehicle side
free conductor end
With temperature sensor
No
GTIN
4055626494289
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with infrastructure charging plug and free cable end, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, housing: black, gray, PHOENIX CONTACT logo, cable: 3 m, black, straight
Product type
EV-T2G3P-3AC32A-3,0M6,0ESBK01
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part