??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10139781 - Receptacle Conn
Bill of material
10139781-081402LF
Part Number
10139781-081402LF
Series
10139781
N - Number of Positions per Row
Height
Plating Options
Polarization Peg
Packaging Option
2 - T&R with Metal Cap
Lead Free Option
LF - Lead Free
A
31.200 mm
B
37.800 mm
C
36.200 mm
Previews
3D
Dimension
2D
Download CAD models