??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1013782 - PABA YE/23
Bill of material
PHOENIX CONTACT 1013782
Product number of the Manufacturer
1013782
Short Description
Insert label
Long Description
Insert label, Strip, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.5 ... 35 mm, lettering field size: 23 x 4 mm, Number of individual labels: 20
Manufacturer Type Description
PABA YE/23
Preview
International product number
4017918013974
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
74
width
23 mm
color
yellow
Assembly type
plug in module
net weight
0.006 kg
type of delivery
Strips
Number of units per delivery form
20
Without halogens
No
material
ABS
label space present
Yes
GTIN
4017918013974
Manufacturer product designation
Insert label
Manufacturer product description
Insert label, Strip, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 1.5 ... 35 mm, lettering field size: 23 x 4 mm, Number of individual labels: 20
Product type
PABA YE/23
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part