??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10127402 - PwrBlade ULTRA, Vertical Receptacle, Press Fit
Bill of material
10127402-H-00-00-00-00-00-00-STD-1
Part Number
10127402-XXH0000LF
Base Number
10127402
XX
XX - Denotes Series Number Defined by Factory
Hold Down Selection
2-Low Power Right Side
1-High Power Contacts Right Side
4-Signal Contacts
1-High Power Left Side
2-Low Power Left Side
Signal Contact Type
STD
Description
0LP+0HP+0S+0HP+0LP
Spacer Length
mm
Dim A
11.80 mm
Dim B
3.29 mm
Dim C
6.08 mm
Note
Overall length OK
Tail Length
3.43 Press Fit to Board mm
Lead Free Option
LF - Lead Free
Previews
3D
Dimension
2D
Download CAD models