??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10127400 - PwrBlade ULTRA, Right Angle, Receptacle Press - Fit
Bill of material
PN._10127400_H_00_00_00_00_00_1
Part Number
10127400-XXH0000LF
Base Number
10127400
XX
XX - Denotes Series Number Defined by Factory
Hold Down Selection
2-Low Power Right Side
1-High Power Contacts Right Side
4-Signal Contacts
1-High Power Left Side
2-Low Power Left Side
Description
0LP+0HP+0S+0HP+0LP
Spacer Length
mm
Dim A
11.80 mm
Dim B
3.29 mm
Dim C
6.08 mm
Note
Overall length OK
Tail Length
3.02
Lead Free Option
LF - Lead Free
Previews
3D
Dimension
2D
Download CAD models