??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10127396 - PwrBlade ULTRA, Header, Right Angle, Press Fit
Bill of material
10127396-H-00-00-00-00-STD-00-00-1
Part Number
10127396-XXH0000LF
Base Number
10127396
XX
XX - Denotes Series Number Defined by Factory
Hold Down Selection
3-High Voltage Power Left Side
2-Low Power Left Side
1-High Power Left Side
4-Signal Contacts
Signal Contact Type
1-High Power Right Side
2-Low Power Right Side
Description
0HVP+0LP+0HP+0S+0HP+0LP
Spacer Length
mm
Dim A
11.80 mm
Dim B
3.29 mm
Dim C
6.08 mm
Note
Overall length OK
Tail Length
3.05 Press Fit to Board
Lead Free Option
LF - Lead Free
Previews
3D
Dimension
2D
Download CAD models